??
CAD model selection
Selectable products: 1
553154
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSA-01 - Flow meter, Hydraulic
Bill of material
553154
BESTNR
Order No.
553154
PDF
catalog sheet
PDF
A
55 mm
B
55 mm
C
41 mm
G
Thread
M6 mm
H
128 mm
H1
90 mm
K1
15.5 mm
M
Thread
M12 x 1 mm
NW
Nominal bore
8 NW
GEW
Weight
700 g
CTN
Customs tariff number
90261021
EAN
European Article Number
4020772001971
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D