??
CAD model selection
Selectable products: 1
553183
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSA-03 - Sensor module for pneumatic sensor unit
Bill of material
553183
BESTNR
Order No.
553183
PDF
catalog sheet
PDF
BD
Operating pressure
4 - 7 bar
B
20.5 mm
K
18 mm
H
83 mm
M
Thread
M12 x 1 mm
Q
Diameter
6 mm
S
50 mm
GEW
Weight
60 g
CTN
Customs tariff number
90318020
EAN
European Article Number
4020772553180
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D