??
CAD model selection
Selectable products: 2
550251
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206S4L - Pneumatic 4-point clamping station
Bill of material
550251
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
ENTR
Unlocking
pneumatic
BDO
Opening operating pressure
bar
A
mm
B
mm
C
mm
D
200 mm
E
mm
G
200 mm
H
250 - 252 mm
HA
mm
N
Diameter
20 mm
M
Diameter
13.5 mm
S
mm
SM
200 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D