??
CAD model selection
Selectable products: 1
550255
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206S4L - Pneumatic 4-point clamping station
Bill of material
550255
BESTNR
Order No.
550255
GR
Size
KP20.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
4 x 20 kN
HK
Holding force
4 x 55 kN
ENTR
Unlocking
pneumatic
BDO
Opening operating pressure
4.5 bar
A
399 mm
B
399 mm
C
183.5 mm
D
200 mm
E
370 mm
G
200 mm
H
250 - 252 mm
HA
15 mm
N
Diameter
20 mm
M
Diameter
13.5 mm
S
53 mm
SM
200 mm
GEW
Weight
51000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000257
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.