??
CAD model selection
Selectable products: 1
425041
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P2 - Interchangeable pallet
Bill of material
425041
BESTNR
Order No.
425041
GR
Size
20
PDF
catalog sheet
PDF
A
196 mm
B
396 mm
G
Thread
M 12 mm
G1
Thread
M5 mm
G2
Thread
M12 mm
L1
120
L
90 mm
S
40 mm
SM
200 mm
GEW
Weight
6000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772425043
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.