??
CAD model selection
Selectable products: 1
426783
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P2 - Interchangeable pallet
Bill of material
426783
BESTNR
Order No.
426783
GR
Size
40
PDF
catalog sheet
PDF
A
296 mm
B
546 mm
G
Thread
M 12 mm
G1
Thread
- mm
G2
Thread
M16 mm
L1
-
L
120 mm
S
45 mm
SM
320 mm
GEW
Weight
19000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426781
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D