??
CAD model selection
Selectable products: 1
425033
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P4 - Interchangeable pallet
Bill of material
425033
BESTNR
Order No.
425033
PDF
catalog sheet
PDF
GR
Size
20
A
396 mm
B
396 mm
G
Thread
M 12 mm
G1
Thread
M 5 mm
G2
Thread
M12 mm
S
40 mm
L
200 mm
L1
120 mm
SM
200 mm
GEW
Weight
16000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772425036
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D