??
CAD model selection
Selectable products: 1
426767
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P4 - Interchangeable pallet
Bill of material
426767
BESTNR
Order No.
426767
PDF
catalog sheet
PDF
GR
Size
10
A
240 mm
B
240 mm
G
Thread
M12 mm
G1
Thread
M 5 mm
G2
Thread
M 8 mm
S
30 mm
L
120 mm
L1
90 mm
SM
100 mm
GEW
Weight
4500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426767
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D