??
CAD model selection
Selectable products: 1
426775
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P6 - Interchangeable pallet
Bill of material
426775
BESTNR
Order No.
426775
PDF
catalog sheet
PDF
GR
Size
10
A
240 mm
B
386 mm
G
Thread
M 10 mm
G2
Thread
M 8 mm
S
30 mm
L
120 mm
SM
100 mm
GEW
Weight
7500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426774
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D