??
CAD model selection
Selectable products: 1
426791
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P6 - Interchangeable pallet
Bill of material
426791
BESTNR
Order No.
426791
PDF
catalog sheet
PDF
GR
Size
20
A
396 mm
B
596 mm
G
Thread
M 12 mm
G2
Thread
M12 mm
S
40 mm
L
200 mm
SM
200 mm
GEW
Weight
25000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426798
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D