??
CAD model selection
Selectable products: 1
303263
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370S2-001 - Double clamping station, hydraulic
Bill of material
303263
BESTNR
Order No.
303263
GR
Size
KH20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
2 x 20 kN
HK
Holding force
2 x 55 kN
ENTR
Unlocking
hydraulic
A
196 mm
B
296 mm
HA
10 mm
K
26 mm
L
22 mm
L1
260 mm
L2
265 mm
L3
165 mm
N
Diameter
20 mm
R
G1/4 Inch
S
48 mm
SM
80 mm
GEW
Weight
18000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303266
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D