??
CAD model selection
Selectable products: 1
303271
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370S2-001 - Double clamping station, hydraulic
Bill of material
303271
BESTNR
Order No.
303271
GR
Size
KH40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
2 x 40 kN
HK
Holding force
2 x 105 kN
ENTR
Unlocking
hydraulic
A
246 mm
B
346 mm
HA
15 mm
K
33 mm
L
22 mm
L1
300 mm
L2
315 mm
L3
215 mm
N
Diameter
25 mm
R
G1/4 Inch
S
62 mm
SM
110 mm
GEW
Weight
33000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303273
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D