??
CAD model selection
Selectable products: 1
303321
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370S4-001 - Quadruple clamping station
Bill of material
303321
BESTNR
Order No.
303321
GR
Size
KH20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
4 x 20 kN
HK
Holding force
4 x 55
ENTR
Unlocking
hydraulic
B
396 mm
A
396 mm
HA
10 mm
K
18 mm
L
50 mm
L1
180 mm
L2
365 mm
L3
365 mm
N
Diameter
20 mm
R
G1/4 Inch
S
48 mm
SM
200 mm
GEW
Weight
46500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303327
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.