??
CAD model selection
Selectable products: 1
424119
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370S6-001 - Sextuple clamping station
Bill of material
424119
BESTNR
Order No.
424119
GR
Size
KH20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
6 x 20 kN
HK
Holding force
6 x 55 kN
ENTR
Unlocking
hydraulic
A
396 mm
B
596 mm
HA
10 mm
K
18 mm
L
50 mm
L1
200 mm
L2
566 mm
L3
366 mm
N
Diameter
20 mm
R
G1/4 Inch
S
48 mm
SM
200 mm
GEW
Weight
72400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772424114
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D