??
CAD model selection
Selectable products: 1
426734
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370S6-001 - Sextuple clamping station
Bill of material
426734
BESTNR
Order No.
426734
GR
Size
KH10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
6 x 10 kN
HK
Holding force
6 x 25 kN
ENTR
Unlocking
hydraulic
A
240 mm
B
340 mm
HA
7 mm
K
15 mm
L
85 mm
L1
100 mm
L2
310 mm
L3
210 mm
N
Diameter
20 mm
R
G1/4 Inch
S
33 mm
SM
100 mm
GEW
Weight
17500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426736
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D