??
CAD model selection
Selectable products: 1
426759
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370S6-001 - Sextuple clamping station
Bill of material
426759
BESTNR
Order No.
426759
GR
Size
KH40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
6 x 40 kN
HK
Holding force
6 x 105 kN
ENTR
Unlocking
hydraulic
A
546 mm
B
846 mm
HA
15 mm
K
24 mm
L
95 mm
L1
320 mm
L2
815 mm
L3
515 mm
N
Diameter
25 mm
R
G1/4 Inch
S
62 mm
SM
320 mm
GEW
Weight
178500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426750
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D