??
CAD model selection
Selectable products: 1
303362
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370AGRH - Suface-mounted clamping module, GONZALES, round
Bill of material
303362
BESTNR
Order No.
303362
PDF
catalog sheet
PDF
GR
Size
1000
EVK
Pull-in/locking force up to
15 kN
HK
Holding force
25 kN
ENTR
Opening
hydraulic
GEW
Weight
2300 g
D
Diameter
112 mm
DB
Diameter
110 mm
DN
Diameter
32 mm
HA
36 mm
K
18.5 mm
R
Thread
G 1/8 Inch
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303365
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D