??
CAD model selection
Selectable products: 1
303388
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370AGRH - Suface-mounted clamping module, GONZALES, round
Bill of material
303388
BESTNR
Order No.
303388
PDF
catalog sheet
PDF
GR
Size
2000
EVK
Pull-in/locking force up to
25 kN
HK
Holding force
55 kN
ENTR
Opening
hydraulic
GEW
Weight
3500 g
D
Diameter
140 mm
DB
Diameter
139 mm
DN
Diameter
47 mm
HA
40 mm
K
18.5 mm
R
Thread
G 1/8 Inch
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303389
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D