??
CAD model selection
Selectable products: 1
305201
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EGRH - Installation clamping module, GONZALES, round
Bill of material
305201
BESTNR
Order No.
305201
PDF
catalog sheet
PDF
GR
Size
1000
EVK
Pull-in/locking force up to
15 kN
HK
Holding force
25 kN
ENTR
Opening
hydraulic
KMS
Speedy
X
KMDL
DockLock
GEW
Weight
2300 g
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
80 mm
H
36 mm
HA
10 mm
LK
92 mm
M
Thread
8x M5 mm
T
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305208
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D