??
CAD model selection
Selectable products: 1
305144
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNG-10 - Pull-stud GONZALES 1000
Bill of material
305144
BESTNR
Order No.
305144
PDF
catalog sheet
PDF
GR
Size
1000
BEZ
Version
timing pull-stud
DN
Diameter
32 mm
D1
Diameter
25 mm
H
49.0 mm
M
Thread
8 mm
T
19.8 mm
GEW
Weight
125 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305147
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.