??
CAD model selection
Selectable products: 1
303438
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNG-20 - Pull-stud GONZALES 2000
Bill of material
303438
BESTNR
Order No.
303438
PDF
catalog sheet
PDF
GR
Size
2000
BEZ
Version
timing pull-stud
DN
Diameter
47 mm
D1
Diameter
25 mm
D2
Diameter
10.8 mm
H
34.0 mm
T
4.8 mm
GEW
Weight
170 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303433
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D