??
CAD model selection
Selectable products: 1
303479
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNG-20 - Pull-stud GONZALES 2000
Bill of material
303479
BESTNR
Order No.
303479
PDF
catalog sheet
PDF
GR
Size
2000
BEZ
Version
protection pull-stud
DN
Diameter
47 mm
D1
Diameter
- mm
D2
Diameter
- mm
H
29.2 mm
T
12.0 mm
GEW
Weight
180 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303471
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.