??
CAD model selection
Selectable products: 1
304618
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNU - Pull-stud UNITOOL
Bill of material
304618
BESTNR
Order No.
304618
PDF
catalog sheet
PDF
BEZ
Version
undersize pull-stud
DN
Diameter
40 mm
D1
Diameter
25 mm
D2
Diameter
10
H
40.0 mm
M
Thread
12 mm
T
4.8 mm
GEW
Weight
230 g
D6
36.600 mm
R1
7.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304614
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.