??
CAD model selection
Discontinued product
Product discontinued since Aug 31, 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
426544
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6102ZN - Pull-stud for high-end clamping module TURBINE
Bill of material
426544
BESTNR
Order No.
426544
BEZ
Version
undersize pull-stud
GR
Size
K23
DN
Diameter
31.8 mm
D1
Diameter
25 mm
D2
Diameter
68 mm
D3
Diameter
6.4 mm
LK
Diameter
50
H
38 mm
H2
23 mm
H1
10 mm
T
5 mm
GEW
Weight
370 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426545
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D