??
CAD model selection
Selectable products: 1
422345
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZA - Protective shield
Bill of material
422345
BESTNR
Order No.
422345
GR
Size
10
PDF
catalog sheet
PDF
D
Diameter
50 mm
D1
Diameter
15 mm
D2
Diameter
8.5 mm
HA
7 mm
T
3 mm
GEW
Weight
100 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772422349
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D