??
CAD model selection
Selectable products: 1
554938
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-10 M10 - Pull-stud Size 10 for engagement screw M10
Bill of material
554938
BESTNR
Order No.
554938
BEZ
Version
undersize pull-stud
GR
Size
10
PDF
catalog sheet
PDF
DN
Diameter
21.8 mm
D1
Diameter
15 mm
D2
Diameter
10 mm
H
19 mm
H1
16 mm
T
3 mm
GEW
Weight
27 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003852
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D