??
CAD model selection
Selectable products: 1
303610
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-10 M8 - Pull-stud Size 10 for engagement screw M8
Bill of material
303610
BESTNR
Order No.
303610
BEZ
Version
zero point pull-stud
GR
Size
10
PDF
catalog sheet
PDF
DN
Diameter
22.0 mm
D1
Diameter
15 mm
D2
Diameter
8 mm
H
19.0 mm
H1
16 mm
M
Thread
- mm
T
3.0 mm
GEW
Weight
30 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303617
NDM
0.000 mm
DSR
0.0 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D