??
CAD model selection
Selectable products: 1
303172
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-20 M12 - Pull-stud Size 20 for engagement screw M12
Bill of material
303172
BESTNR
Order No.
303172
BEZ
Version
protection pull-stud
GR
Size
20
PDF
catalog sheet
PDF
DN
Diameter
31.7 mm
D1
Diameter
0 mm
D2
Diameter
0 mm
H
32.5 mm
H1
0 mm
M
Thread
M 8 mm
T
0.0 mm
GEW
Weight
110 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303174
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.