??
CAD model selection
Selectable products: 1
554939
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-20 M16 - Pull-stud Size 20 for engagement screw M16
Bill of material
554939
BESTNR
Order No.
554939
BEZ
Version
zero point pull-stud
GR
Size
20
PDF
catalog sheet
PDF
DN
Diameter
32.0 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
H
28 mm
H1
23
T
5 mm
GEW
Weight
85 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003869
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D