??
CAD model selection
Selectable products: 3
554942
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-40 M18 - Pull-stud Size 40 for engagement screw M18
Bill of material
554942
BESTNR
Order No.
BEZ
Version
GR
Size
40
PDF
catalog sheet
PDF
DN
Diameter
mm
D1
Diameter
30 mm
D2
Diameter
18 mm
H
34 mm
H1
29 mm
T
5 mm
GEW
Weight
170 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D