??
CAD model selection
Selectable products: 1
306035
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-5 M6 - Pull-stud Size 5 for engagement screw M6
Bill of material
306035
BESTNR
Order No.
306035
BEZ
Version
timing pull-stud
GR
Size
5
PDF
catalog sheet
PDF
DN
Diameter
15.0 mm
D1
Diameter
10 mm
D2
Diameter
6 mm
H
12.7 mm
H1
10.2 mm
M
Thread
- mm
T
2.5 mm
GEW
Weight
15 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772306038
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D