??
CAD model selection
Selectable products: 1
430306
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-x0 - Pull-stud Size 10/20 with colour coding for M8/M12 engagement screw
Bill of material
430306
BESTNR
Order No.
430306
BEZ
Version
timing pull-stud BLACK
GR
Size
10
PDF
catalog sheet
PDF
DN
Diameter
22.0 mm
D1
Diameter
15 mm
D2
Diameter
8 mm
H
19 mm
H1
16 mm
T
3 mm
GEW
Weight
30 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772430306
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D