??
CAD model selection
Selectable products: 1
430322
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-x0 - Pull-stud Size 10/20 with colour coding for M8/M12 engagement screw
Bill of material
430322
BESTNR
Order No.
430322
BEZ
Version
zero point pull-stud GOLD
GR
Size
20
PDF
catalog sheet
PDF
DN
Diameter
32.0 mm
D1
Diameter
25 mm
D2
Diameter
12 mm
H
28 mm
H1
23 mm
T
5 mm
GEW
Weight
110 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772430320
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D