??
CAD model selection
Selectable products: 1
429985
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNM - Pull-stud nut
Bill of material
429985
BESTNR
Order No.
429985
GR
Size
10
PDF
catalog sheet
PDF
HK
Holding force
17.0 kN
M
Thread
M 8 mm
SW
14 mm
H
8 mm
GEW
Weight
8 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772429980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D