??
CAD model selection
Selectable products: 1
430009
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNM - Pull-stud nut
Bill of material
430009
BESTNR
Order No.
430009
GR
Size
20
PDF
catalog sheet
PDF
HK
Holding force
43.0 kN
M
Thread
M12 mm
SW
21 mm
H
14 mm
GEW
Weight
26 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772430009
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.