??
CAD model selection
Selectable products: 1
303230
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNS-001 - Engagement screw
Bill of material
303230
BESTNR
Order No.
303230
GR
Size
40
PDF
catalog sheet
PDF
HK
Holding force
75.0 kN
L
69 mm
L1
10.0 mm
M
Thread
M16 mm
SW
Width across flats
14 mm
SWT
TORX
-
GEW
Weight
130 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772303235
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D