??
CAD model selection
Selectable products: 1
303578
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNS-001 - Engagement screw
Bill of material
303578
BESTNR
Order No.
303578
GR
Size
10
PDF
catalog sheet
PDF
HK
Holding force
17.0 kN
L
37 mm
L1
6.0 mm
M
Thread
M 8 mm
SW
Width across flats
6 mm
SWT
TORX
-
GEW
Weight
25 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772303570
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D