??
CAD model selection
Selectable products: 1
306092
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNS-001 - Engagement screw
Bill of material
306092
BESTNR
Order No.
306092
GR
Size
5
PDF
catalog sheet
PDF
HK
Holding force
8.5 kN
L
25 mm
L1
3.4 mm
M
Thread
M 6 mm
SW
Width across flats
5 mm
SWT
TORX
-
GEW
Weight
10 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772306090
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.