??
CAD model selection
Selectable products: 1
554926
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNS-001 - Engagement screw
Bill of material
554926
BESTNR
Order No.
554926
GR
Size
5
PDF
catalog sheet
PDF
HK
Holding force
13.0 kN
L
29 mm
L1
3.2 mm
M
Thread
M 8 mm
SW
Width across flats
0 mm
SWT
TORX
T 30
GEW
Weight
13 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772003753
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D