??
CAD model selection
Selectable products: 1
554927
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNS-001 - Engagement screw
Bill of material
554927
BESTNR
Order No.
554927
GR
Size
10
PDF
catalog sheet
PDF
HK
Holding force
25.0 kN
L
41 mm
L1
5.6 mm
M
Thread
M10 mm
SW
Width across flats
0 mm
SWT
TORX
T 45
GEW
Weight
32 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772003760
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D