??
CAD model selection
Selectable products: 1
305938
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNSSN - Engagement screw
Bill of material
305938
BESTNR
Order No.
305938
GR
Size
20
PDF
catalog sheet
PDF
HK
Holding force
20 kN
D2
Diameter
13.5 mm
L
50 mm
L1
9 mm
L2
23.1 mm
L3
17.9 mm
M
Thread
M10 mm
SW
10 mm
GEW
Weight
55 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772305932
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.