??
CAD model selection
Selectable products: 1
340034
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNSSN - Engagement screw
Bill of material
340034
BESTNR
Order No.
340034
GR
Size
10
PDF
catalog sheet
PDF
HK
Holding force
10 kN
D2
Diameter
11.0 mm
L
34 mm
L1
6 mm
L2
16.1 mm
L3
11.9 mm
M
Thread
M 8 mm
SW
6 mm
GEW
Weight
24 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772340032
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D