??
CAD model selection
Selectable products: 1
426908
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNSSN - Engagement screw
Bill of material
426908
BESTNR
Order No.
426908
GR
Size
40
PDF
catalog sheet
PDF
HK
Holding force
30 kN
D2
Diameter
17.0 mm
L
59 mm
L1
10 mm
L2
29.1 mm
L3
19.9 mm
M
Thread
M12 mm
SW
12 mm
GEW
Weight
100 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772426903
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D