??
CAD model selection
Selectable products: 1
558905
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209M XY - Counterbalance element XY-plane
Bill of material
558905
BESTNR
Order No.
558905
GR
Size
B10
ENTR
Opening
mechanical
QKF
Shear force
3 kN
AXY
XY counterbalance
4 mm
MD
Tightening torque Md max.
30 Nm
B1
Diameter
9.0 mm
D
Diameter
78 mm
E1
19.4 mm
G
Thread
M 8 mm
H
40 mm
H1
17 mm
H2
28 mm
L
93 mm
R
50 mm
SW
Width across flats
10 mm
W
30 °
GEW
Weight
1300 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772019747
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D