??
CAD model selection
Selectable products: 1
558906
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209M XY - Counterbalance element XY-plane
Bill of material
558906
BESTNR
Order No.
558906
GR
Size
B20
ENTR
Opening
mechanical
QKF
Shear force
7 kN
AXY
XY counterbalance
4 mm
MD
Tightening torque Md max.
40 Nm
B1
Diameter
13.5 mm
D
Diameter
112 mm
E1
22.4 mm
G
Thread
M12 mm
H
50 mm
H1
20 mm
H2
35 mm
L
132 mm
R
80 mm
SW
Width across flats
13 mm
W
45 °
GEW
Weight
3400 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772019754
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D