??
CAD model selection
Selectable products: 1
558903
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209MZ - Height adjustment element
Bill of material
558903
BESTNR
Order No.
558903
GR
Size
B20
PDF
catalog sheet
PDF
ENTR
Opening
mechanical
AK
Contact force
100-122 N
SK
Support force
20 kN
MD
Tightening torque Md max.
30 Nm
A
Diameter
148 mm
D
Diameter
112 mm
D1
Diameter
16 mm
D2
Diameter
16 mm
D3
Diameter
16 mm
E1
10 mm
G
Thread
M12 mm
G1
Thread
M12 mm
H
Adjustment distance
mm
Enter value for H
Adjustment distance
mm
cm
inch
ft
HMIN
95 mm
HMAX
105 mm
H1
48 mm
H2
10 mm
L
132 mm
R
80 mm
SW
Width across flats
13 mm
S1
5.5 mm
GEW
Weight
6900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019730
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D