??
CAD model selection
Selectable products: 1
558053
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209MZA - Adapter for height compensation
Bill of material
558053
BESTNR
Order No.
558053
GR
Size
B20
PDF
catalog sheet
PDF
H
+/-0,01
30 mm
A
148 mm
B1
Diameter
13 mm
D
Diameter
112 mm
D1
Diameter
16 mm
ZYL
Socket cap screw
M12x 25 mm
E1
11.5 mm
E2
11.25 mm
G
Thread
M12 mm
R
80 mm
R1
126 mm
T
15 mm
GEW
Weight
2306 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772018863
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.