??
CAD model selection
Selectable products: 1
550198
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210-XX - Centring pin
Bill of material
550198
BESTNR
Order No.
550198
PDF
catalog sheet
PDF
D
Diameter
22 mm
D1
Diameter
15 mm
D2
Diameter
8.5 mm
L
20 mm
L1
14 mm
GEW
Weight
28 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000219
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D