??
CAD model selection
Selectable products: 1
559097
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210FNT - Base element, flat, for T-slot plate
Bill of material
559097
BESTNR
Order No.
559097
GR
Size
B10
PDF
catalog sheet
PDF
H
30 mm
A
136.5 mm
A1
100.5 mm
B1
13 mm
B2
17 mm
D1
Diameter
79 mm
D2
Diameter
15 mm
E1
13 mm
G
M 8 mm
H1
25 mm
L
215.5 mm
R
50 mm
GEW
Weight
3861 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019891
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D