??
CAD model selection
Selectable products: 1
534800
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210H - Assembly element BH10 and BH20, hydraulic
Bill of material
534800
BESTNR
Order No.
534800
GR
Size
BH20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
20 kN
HK
Holding force
55 kN
B1
Diameter
13.5 mm
D
Diameter
114 mm
D1
Diameter
25
D2
Diameter
16 mm
DN
Diameter
32 mm
E
11.25 mm
H
100 mm
H1
40 mm
S1
5.5 mm
GEW
Weight
7311 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534806
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.